2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

101340028

Expand Table
EN
1/5
Number of teeth
Z
de
DE [mm]
dp
DP [mm]
Order number
CNSORDERNO
dm
DM [mm]
D1
D1 [mm]
A
A [mm]
KG [kg]
B1
B1 [mm]
C
C [mm]
r3
R3 [mm]
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
18
78.0
73.14
101340018
56
12
28
0.59
7.2
1.3
13
19
82.0
77.16
101340019
60
12
28
0.67
7.2
1.3
13
20
86.0
81.19
101340020
64
12
28
0.76
7.2
1.3
13
21
90.1
85.22
101340021
68
14
28
0.85
7.2
1.3
13
22
94.1
89.24
101340022
70
14
28
0.91
7.2
1.3
13
23
98.1
93.27
101340023
70
14
28
0.95
7.2
1.3
13
24
102.1
97.29
101340024
70
14
28
0.98
7.2
1.3
13
25
106.2
101.33
101340025
70
14
28
1.01
7.2
1.3
13
26
110.2
105.36
101340026
70
16
30
1.09
7.2
1.3
13
27
114.2
109.40
101340027
70
16
30
1.13
7.2
1.3
13
28
118.3
113.42
101340028
70
16
30
1.17
7.2
1.3
13
29
122.3
117.46
101340029
80
16
30
1.42
7.2
1.3
13
30
126.3
121.50
101340030
80
16
30
1.46
7.2
1.3
13
31
130.4
125.54
101340031
90
16
30
1.74
7.2
1.3
13
32
134.4
129.56
101340032
90
16
30
1.78
7.2
1.3
13
33
138.4
133.60
101340033
90
16
30
1.83
7.2
1.3
13
34
142.5
137.64
101340034
90
16
30
1.88
7.2
1.3
13
35
146.5
141.68
101340035
90
16
30
1.93
7.2
1.3
13
36
150.6
145.72
101340036
90
16
35
2.22
7.2
1.3
13
Show compressed display (43 products)
Order number101340028
ShorttextSprockets for roller chains - DIN 8187 - ISO 606
Latest change24.11.2025 08:18:45
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Standards

DIN-8x-81x-DIN 8187 DIN 8187
ISO-6x-60x-ISO 606 ISO 606